IESNA:LM-63-2002
[TEST]P1389645
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-827-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17446.6
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
113.3 146.3 306.7 825.8 1599.8 2194.4 2581.4 2977.8 3478.0 4058.4 4662.5 5474.2 6328.3 7125.9 7909.2 8617.1 9103.2 9273.1 
9230.6 8886.1 8451.9 7833.7 7248.6 7380.7 7989.5 8702.1 9098.5 9145.7 9056.0 8942.7 8183.0 7040.9 4610.6 448.3 
122.7 61.3 42.5 0.0 
113.3 146.3 325.6 816.4 1552.6 2199.1 2600.2 2958.9 3454.4 4016.0 4671.9 5427.0 6276.4 7149.5 7928.1 8626.6 9084.3 9254.2 
9202.3 8900.3 8437.8 7829.0 7295.8 7376.0 7994.2 8659.6 9093.7 9164.5 9065.4 8933.3 8244.3 7074.0 4813.5 
528.5 122.7 61.3 47.2 0.0 
113.3 146.3 297.3 792.8 1472.4 2151.9 2534.2 2916.4 3397.8 3987.7 4629.5 5394.0 6163.2 6951.3 7611.9 8220.7 8716.2 8985.2 
9032.4 8834.2 8494.4 8140.5 7824.3 7711.0 8065.0 8720.9 9216.4 9428.8 9409.9 9329.7 8824.8 7777.1 6049.9 
1231.7 132.1 75.5 56.6 0.0 
113.3 141.6 264.3 693.7 1354.4 1963.2 2496.4 2892.8 3317.5 3931.0 4563.4 5290.1 6073.5 6795.5 7418.5 7899.8 8324.5 8725.7 
9027.7 9103.2 8999.4 8848.4 8758.7 8768.1 8933.3 9395.8 9914.9 10292.4 10386.8 10377.4 9999.8 9164.5 7442.1 
2760.7 146.3 94.4 75.5 0.0 
113.3 136.9 231.2 523.8 1099.6 1731.9 2302.9 2784.3 3213.7 3732.8 4388.8 5091.9 5823.4 6554.9 7262.7 7786.6 8192.4 8508.6 
8801.2 8999.4 9183.4 9225.9 9263.6 9339.1 9504.3 9811.1 10245.2 10613.3 10731.3 10773.8 10462.3 9273.1 7475.1 
4841.8 217.1 122.7 94.4 0.0 
113.3 136.9 207.6 443.6 943.8 1552.6 2166.1 2685.2 3109.9 3614.8 4195.3 4931.5 5686.5 6432.2 7144.8 7720.5 8098.0 8376.4 
8588.8 8772.8 8938.0 9089.0 9225.9 9386.3 9612.9 9900.7 10316.0 10688.8 10811.5 10802.1 10249.9 9018.2 7692.2 
5417.6 646.5 136.9 108.5 0.0 
113.3 132.1 198.2 372.8 792.8 1344.9 1949.0 2520.0 2991.9 3478.0 4020.7 4733.3 5427.0 6125.4 6856.9 7442.1 7909.2 8149.9 
8305.7 8480.3 8664.3 8843.6 9056.0 9296.7 9518.5 9839.4 10240.5 10618.0 10712.4 10580.3 9820.5 8749.3 7701.6 
5521.4 1278.9 160.5 122.7 0.0 
113.3 132.1 165.2 264.3 471.9 896.6 1401.6 1916.0 2520.0 3058.0 3567.7 4072.6 4667.2 5318.5 5983.8 6668.1 7262.7 7663.9 7947.0 
8168.8 8385.9 8574.6 8777.6 8961.6 9140.9 9329.7 9655.3 9952.6 9910.2 9740.3 9065.4 8324.5 7097.6 5445.9 
3242.0 226.5 165.2 0.0 
113.3 127.4 141.6 179.3 264.3 420.0 717.3 1109.0 1552.6 2062.3 2595.5 3152.4 3704.5 4233.1 4775.8 5337.3 5955.5 6493.5 7036.2 
7484.5 7866.8 8192.4 8503.9 8772.8 9004.1 9207.0 9287.2 9216.4 9041.8 8843.6 8249.0 7498.7 6149.0 4601.1 2968.3 
877.8 202.9 0.0 
113.3 122.7 127.4 141.6 160.5 198.2 259.6 353.9 495.5 726.7 1028.8 1378.0 1769.7 2156.6 2633.3 3100.5 3633.7 4218.9 4837.1 5507.2 6186.8 
6805.0 7338.2 7767.7 8164.1 8461.4 8636.0 8636.0 8418.9 8187.7 6989.0 4794.6 2453.9 1165.6 599.3 207.6 198.2 0.0 
113.3 118.0 118.0 118.0 122.7 122.7 127.4 136.9 151.0 169.9 193.5 226.5 259.6 302.0 358.7 434.2 523.8 637.1 792.8 1005.2 1297.8 1694.2 2279.3 
2991.9 3935.7 4903.2 5596.9 5710.1 5224.1 4648.3 3341.1 2302.9 1519.6 821.1 283.1 51.9 14.2 0.0 
113.3 113.3 113.3 113.3 108.5 108.5 108.5 103.8 108.5 108.5 113.3 118.0 122.7 127.4 127.4 132.1 136.9 146.3 155.7 174.6 207.6 245.4 325.6 467.2 726.7 
1189.2 1835.7 2274.6 2029.2 1703.6 882.5 429.4 188.8 66.1 33.0 18.9 9.4 0.0 
113.3 113.3 108.5 103.8 99.1 94.4 89.7 89.7 84.9 84.9 84.9 84.9 80.2 80.2 75.5 70.8 66.1 56.6 56.6 51.9 51.9 51.9 51.9 47.2 42.5 47.2 
51.9 56.6 56.6 47.2 28.3 23.6 14.2 14.2 9.4 9.4 9.4 0.0 
113.3 108.5 99.1 89.7 84.9 75.5 70.8 66.1 61.3 56.6 51.9 47.2 37.8 33.0 28.3 18.9 14.2 14.2 9.4 9.4 9.4 4.7 4.7 4.7 4.7 4.7 4.7 4.7 4.7 4.7 0.0 4.7 4.7 
4.7 4.7 9.4 9.4 0.0 
113.3 99.1 89.7 80.2 75.5 66.1 61.3 51.9 42.5 37.8 28.3 23.6 18.9 14.2 9.4 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 
4.7 9.4 0.0 
113.3 99.1 84.9 75.5 66.1 56.6 47.2 37.8 23.6 18.9 14.2 9.4 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 
9.4 0.0 
113.3 94.4 80.2 66.1 56.6 47.2 33.0 23.6 14.2 9.4 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 
4.7 0.0 
113.3 89.7 75.5 66.1 51.9 37.8 28.3 18.9 9.4 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 4.7 
0.0 
113.3 89.7 75.5 61.3 51.9 33.0 23.6 14.2 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 
0.0 
113.3 94.4 75.5 61.3 51.9 33.0 23.6 14.2 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
113.3 94.4 75.5 61.3 51.9 33.0 23.6 18.9 14.2 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
113.3 94.4 75.5 61.3 51.9 37.8 28.3 18.9 14.2 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
